Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 327 25/1 L WR STD FLANGE
Part #:0230-15506
Catalog #:327 25/1 L WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 327 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Series Code: | 320PCX | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 70 |
| Ratio: | 25:1 | Input HP: | 3.92 |
| Product Type: | RIGHT ANGLE | Style: | L |
| Center Distance (in): | 3.25 | Output Shaft Orientation: | LR |
| Ratio Range: | 25:1 | Input Style: | Shaft |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2805 in/lbs |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

