Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 327 50/1 L WR STD FLANGE
Part #:0230-15509
Catalog #:327 50/1 L WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Model Code: | 327 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input HP: | 2.25 |
| Style: | L | Product Type: | RIGHT ANGLE |
| Ratio: | 50:1 | Series Code: | 320PCX |
| Output RPM: | 35 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Input Style: | Shaft |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

