Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 327 60/1 L WR STD FLANGE
Part #:0230-15510
Catalog #:327 60/1 L WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.85 | Product Type: | RIGHT ANGLE |
| Model Code: | 327 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Series Code: | 320PCX | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Style: | L |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Ratio Range: | 60:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2706 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

