Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 327 100/1 L WR STD FLANGE
Part #:0230-15512
Catalog #:327 100/1 L WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.8 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Ratio: | 100:1 |
| Model Code: | 327 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Output RPM: | 17.5 |
| Series Code: | 320PCX | Service Factor: | 1 |
| Style: | L | Gear Type: | Worm |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1740 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

