Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 327 5/1 R WR STD FLANGE
Part #:0230-15513
Catalog #:327 5/1 R WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Style: | R |
| Model Code: | 327 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output RPM: | 350 | Series Code: | 320PCX |
| Input HP: | 10 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Shaft Orientation: | LR |
| Ratio Range: | 5:1 | Input Style: | Shaft |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1518 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

