Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 327 15/1 R WR STD FLANGE
Part #:0230-15516
Catalog #:327 15/1 R WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio: | 15:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Input HP: | 5.57 |
| Style: | R | Output RPM: | 117 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Model Code: | 327 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2498 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

