Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 327 100/1 R WR STD FLANGE
Part #:0230-15524
Catalog #:327 100/1 R WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Ratio: | 100:1 | Gear Type: | Worm |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Input HP: | 0.8 | Model Code: | 327 |
| Style: | R | Series Code: | 320PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | LR | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1740 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 107.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

