Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 7.5/1 L WR 56C STD FLANGE
Part #:0230-15526
Catalog #:328 7.5/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.5:1 | Model Code: | 328 |
| Input HP: | 8.38 | Output RPM: | 233 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Frame Size: | 56C |
| Style: | L | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Series Code: | 320PCX | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1951 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

