Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 15/1 L WR 56C STD FLANGE
Part #:0230-15528
Catalog #:328 15/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.438 in |
| Ratio: | 15:1 | Output RPM: | 117 |
| Model Code: | 328 | Input HP: | 5.57 |
| Product Type: | RIGHT ANGLE | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2498 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

