Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 20/1 L WR 56C STD FLANGE
Part #:0230-15529
Catalog #:328 20/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Frame Size: | 56C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 328 |
| Input Diameter (in): | 0.625 in | Input HP: | 4.59 |
| Style: | L | Ratio: | 20:1 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Output RPM: | 87.5 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2686 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

