Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 25/1 L WR 56C STD FLANGE
Part #:0230-15530
Catalog #:328 25/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 328 |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Service Factor: | 1 |
| Input HP: | 3.92 | Output Diameter (in): | 1.438 in |
| Style: | L | Product Type: | RIGHT ANGLE |
| Ratio: | 25:1 | Frame Size: | 56C |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Output Shaft Orientation: | LR | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2805 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

