Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 30/1 L WR 56C STD FLANGE
Part #:0230-15531
Catalog #:328 30/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Style: | L |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio: | 30:1 | Input HP: | 3.56 |
| Service Factor: | 1 | Model Code: | 328 |
| Input Diameter (in): | 0.625 in | Series Code: | 320PCX |
| Frame Size: | 56C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2943 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

