Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 80/1 L WR 56C STD FLANGE
Part #:0230-15535
Catalog #:328 80/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 21.9 | Model Code: | 328 |
| Input HP: | 1.2 | Frame Size: | 56C |
| Style: | L | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Ratio: | 80:1 |
| Series Code: | 320PCX | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

