Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 100/1 L WR 56C STD FLANGE
Part #:0230-15536
Catalog #:328 100/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 328 | Ratio: | 100:1 |
| Style: | L | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.625 in | Output RPM: | 17.5 |
| Frame Size: | 56C | Gear Type: | Worm |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP: | 0.8 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft Orientation: | LR |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1740 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

