Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 7.5/1 L WR 143TC STD FLANGE
Part #:0230-15538
Catalog #:328 7.5/1 L WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 8.38 |
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| Ratio: | 7.5:1 | Series Code: | 320PCX |
| Frame Size: | 140TC | Service Factor: | 1 |
| Style: | L | Product Type: | RIGHT ANGLE |
| Model Code: | 328 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1951 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

