Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 10/1 L WR 143TC STD FLANGE
Part #:0230-15539
Catalog #:328 10/1 L WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 328 | Ratio: | 10:1 |
| Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Style: | L |
| Service Factor: | 1 | Series Code: | 320PCX |
| Input HP: | 6.76 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Ratio Range: | 10:1 |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2084 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

