Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 15/1 L WR 143TC STD FLANGE
Part #:0230-15540
Catalog #:328 15/1 L WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Output RPM: | 117 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 140TC | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Model Code: | 328 | Style: | L |
| Input HP: | 5.57 | Series Code: | 320PCX |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

