Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 40/1 L WR 143TC STD FLANGE
Part #:0230-15544
Catalog #:328 40/1 L WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Style: | L |
| Input HP: | 2.75 | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.438 in |
| Series Code: | 320PCX | Output RPM: | 43.8 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Model Code: | 328 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2906 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

