Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 5/1 L WR 182TC STD FLANGE
Part #:0230-15549
Catalog #:328 5/1 L WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Style: | L |
| Series Code: | 320PCX | Output RPM: | 350 |
| Output Diameter (in): | 1.438 in | Input HP: | 10 |
| Model Code: | 328 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 5:1 | Output Shaft Orientation: | LR |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

