Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 7.5/1 L WR 182TC STD FLANGE
Part #:0230-15550
Catalog #:328 7.5/1 L WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 233 |
| Gear Type: | Worm | Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Style: | L |
| Input HP: | 8.38 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 328 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Series Code: | 320PCX |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1951 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

