Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 50/1 L WR 182TC STD FLANGE
Part #:0230-15557
Catalog #:328 50/1 L WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 320PCX |
| Style: | L | Input Diameter (in): | 1.125 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 50:1 |
| Model Code: | 328 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input HP: | 2.25 |
| Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Output RPM: | 35 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2851 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

