Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 80/1 L WR 182TC STD FLANGE
Part #:0230-15559
Catalog #:328 80/1 L WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 80:1 | Service Factor: | 1 |
| Model Code: | 328 | Series Code: | 320PCX |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Frame Size: | 180TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.2 | Input Diameter (in): | 1.125 in |
| Output RPM: | 21.9 | Style: | L |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 3.25 |
| Ratio Range: | 80:1 | Motor Frame Size: | 180TC |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2221 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

