Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 100/1 L WR 182TC STD FLANGE
Part #:0230-15560
Catalog #:328 100/1 L WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Model Code: | 328 |
| Output RPM: | 17.5 | Input Diameter (in): | 1.125 in |
| Series Code: | 320PCX | Style: | L |
| Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input HP: | 0.8 | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1740 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

