Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 7.5/1 L WR 213TC STD FLANGE
Part #:0230-15562
Catalog #:328 7.5/1 L WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Input Diameter (in): | 1.375 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 328 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Input HP: | 8.38 | Frame Size: | 210TC |
| Series Code: | 320PCX | Output Diameter (in): | 1.438 in |
| Output RPM: | 233 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1951 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

