Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 10/1 L WR 213TC STD FLANGE
Part #:0230-15563
Catalog #:328 10/1 L WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Model Code: | 328 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Series Code: | 320PCX |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 175 |
| Style: | L | Input HP: | 6.76 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Shaft Orientation: | LR | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2084 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

