Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 15/1 L WR 213TC STD FLANGE
Part #:0230-15564
Catalog #:328 15/1 L WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | L |
| Model Code: | 328 | Ratio: | 15:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 1.375 in |
| Output RPM: | 117 | Input HP: | 5.57 |
| Gear Type: | Worm | Frame Size: | 210TC |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

