Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 20/1 L WR 213TC STD FLANGE
Part #:0230-15565
Catalog #:328 20/1 L WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Product Type: | RIGHT ANGLE |
| Model Code: | 328 | Output Diameter (in): | 1.438 in |
| Style: | L | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Service Factor: | 1 |
| Input HP: | 4.59 | Motor Frame Size: | 210TC |
| Output Shaft Orientation: | LR | Ratio Range: | 20:1 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2686 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

