Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 30/1 L WR 213TC STD FLANGE
Part #:0230-15567
Catalog #:328 30/1 L WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Service Factor: | 1 |
| Model Code: | 328 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 210TC |
| Gear Type: | Worm | Input HP: | 3.56 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.438 in |
| Style: | L | Input Diameter (in): | 1.375 in |
| Series Code: | 320PCX | Motor Frame Size: | 210TC |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2943 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

