Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 50/1 L WR 213TC STD FLANGE
Part #:0230-15569
Catalog #:328 50/1 L WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 50:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP: | 2.25 | Product Type: | RIGHT ANGLE |
| Style: | L | Model Code: | 328 |
| Output Diameter (in): | 1.438 in | Series Code: | 320PCX |
| Output RPM: | 35 | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2851 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

