Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 100/1 L WR 213TC STD FLANGE
Part #:0230-15572
Catalog #:328 100/1 L WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 100:1 | Input Diameter (in): | 1.375 in |
| Series Code: | 320PCX | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input HP: | 0.8 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 328 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Product Type: | RIGHT ANGLE | Frame Size: | 210TC |
| Style: | L | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1740 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

