Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 5/1 R WR 56C STD FLANGE
Part #:0230-15573
Catalog #:328 5/1 R WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Output RPM: | 350 | Ratio: | 5:1 |
| Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Style: | R |
| Input HP: | 10 | Model Code: | 328 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1518 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

