Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 15/1 R WR 56C STD FLANGE
Part #:0230-15576
Catalog #:328 15/1 R WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP: | 5.57 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 117 | Output Diameter (in): | 1.438 in |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Model Code: | 328 | Gear Type: | Worm |
| Style: | R | Ratio: | 15:1 |
| Series Code: | 320PCX | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

