Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 25/1 R WR 56C STD FLANGE
Part #:0230-15578
Catalog #:328 25/1 R WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Model Code: | 328 |
| Gear Type: | Worm | Frame Size: | 56C |
| Input HP: | 3.92 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 70 |
| Series Code: | 320PCX | Style: | R |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Ratio Range: | 25:1 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2805 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

