Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 50/1 R WR 56C STD FLANGE
Part #:0230-15581
Catalog #:328 50/1 R WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 50:1 |
| Model Code: | 328 | Input HP: | 2.25 |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Style: | R |
| Output Diameter (in): | 1.438 in | Output RPM: | 35 |
| Series Code: | 320PCX | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2851 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

