Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 80/1 R WR 56C STD FLANGE
Part #:0230-15583
Catalog #:328 80/1 R WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 21.9 | Output Diameter (in): | 1.438 in |
| Ratio: | 80:1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 320PCX |
| Input HP: | 1.2 | Style: | R |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Model Code: | 328 | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2221 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

