Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 15/1 R WR 143TC STD FLANGE
Part #:0230-15588
Catalog #:328 15/1 R WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Series Code: | 320PCX | Ratio: | 15:1 |
| Output RPM: | 117 | Gear Type: | Worm |
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 5.57 | Service Factor: | 1 |
| Model Code: | 328 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2498 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

