Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 25/1 R WR 143TC STD FLANGE
Part #:0230-15590
Catalog #:328 25/1 R WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.92 | Frame Size: | 140TC |
| Ratio: | 25:1 | Product Type: | RIGHT ANGLE |
| Style: | R | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Series Code: | 320PCX |
| Model Code: | 328 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 25:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2805 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

