Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 40/1 R WR 143TC STD FLANGE
Part #:0230-15592
Catalog #:328 40/1 R WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 2.75 |
| Output Diameter (in): | 1.438 in | Style: | R |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Series Code: | 320PCX | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Frame Size: | 140TC |
| Model Code: | 328 | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2906 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

