Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 80/1 R WR 143TC STD FLANGE
Part #:0230-15595
Catalog #:328 80/1 R WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Output RPM: | 21.9 |
| Ratio: | 80:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.2 | Output Diameter (in): | 1.438 in |
| Frame Size: | 140TC | Style: | R |
| Input Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Model Code: | 328 |
| Service Factor: | 1 | Output Shaft Orientation: | LR |
| Ratio Range: | 80:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2221 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

