Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 5/1 R WR 182TC STD FLANGE
Part #:0230-15597
Catalog #:328 5/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Series Code: | 320PCX |
| Output RPM: | 350 | Model Code: | 328 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Frame Size: | 180TC | Input HP: | 10 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | R |
| Ratio: | 5:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1518 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

