Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 20/1 R WR 182TC STD FLANGE
Part #:0230-15601
Catalog #:328 20/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Frame Size: | 180TC | Series Code: | 320PCX |
| Model Code: | 328 | Style: | R |
| Service Factor: | 1 | Ratio: | 20:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Output RPM: | 87.5 | Input HP: | 4.59 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2686 in/lbs |
General Specifications
| UPC: | 662961761781 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

