Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 25/1 R WR 182TC STD FLANGE
Part #:0230-15602
Catalog #:328 25/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.92 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Model Code: | 328 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Series Code: | 320PCX | Gear Type: | Worm |
| Output RPM: | 70 | Style: | R |
| Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2805 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

