Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 60/1 R WR 182TC STD FLANGE
Part #:0230-15606
Catalog #:328 60/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 29.2 |
| Input HP: | 1.85 | Series Code: | 320PCX |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.438 in | Model Code: | 328 |
| Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Ratio: | 60:1 | Style: | R |
| Input Diameter (in): | 1.125 in | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2706 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

