Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 80/1 R WR 182TC STD FLANGE
Part #:0230-15607
Catalog #:328 80/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Model Code: | 328 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Style: | R | Input HP: | 1.2 |
| Series Code: | 320PCX | Output RPM: | 21.9 |
| Input Diameter (in): | 1.125 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 80:1 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

