Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 5/1 R WR 213TC STD FLANGE
Part #:0230-15609
Catalog #:328 5/1 R WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Service Factor: | 1 |
| Input Diameter (in): | 1.375 in | Output RPM: | 350 |
| Frame Size: | 210TC | Ratio: | 5:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 320PCX |
| Model Code: | 328 | Input HP: | 10 |
| Product Type: | RIGHT ANGLE | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1518 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

