Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 7.5/1 R WR 213TC STD FLANGE
Part #:0230-15610
Catalog #:328 7.5/1 R WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 233 | Input HP: | 8.38 |
| Product Type: | RIGHT ANGLE | Model Code: | 328 |
| Ratio: | 7.5:1 | Frame Size: | 210TC |
| Gear Type: | Worm | Series Code: | 320PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Style: | R | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1951 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

