Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 10/1 R WR 213TC STD FLANGE
Part #:0230-15611
Catalog #:328 10/1 R WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Style: | R |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output RPM: | 175 | Input Diameter (in): | 1.375 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 320PCX |
| Service Factor: | 1 | Model Code: | 328 |
| Input HP: | 6.76 | Product Type: | RIGHT ANGLE |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2084 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

