Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 15/1 R WR 213TC STD FLANGE
Part #:0230-15612
Catalog #:328 15/1 R WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Model Code: | 328 |
| Input HP: | 5.57 | Input Diameter (in): | 1.375 in |
| Style: | R | Product Type: | RIGHT ANGLE |
| Ratio: | 15:1 | Frame Size: | 210TC |
| Output RPM: | 117 | Series Code: | 320PCX |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Ratio Range: | 15:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

