Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 25/1 R WR 213TC STD FLANGE
Part #:0230-15614
Catalog #:328 25/1 R WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 328 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input HP: | 3.92 |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | R | Frame Size: | 210TC |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Ratio: | 25:1 | Output RPM: | 70 |
| Input Diameter (in): | 1.375 in | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2805 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

