Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 328 40/1 R WR 213TC STD FLANGE
Part #:0230-15616
Catalog #:328 40/1 R WR 213TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Frame Size: | 210TC |
| Style: | R | Input HP: | 2.75 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Gear Type: | Worm | Model Code: | 328 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2906 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

